(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Powerful peeling in detailed areas.
Product Type | Related Accessories | Function 1 | Tip Parts for Air Hammers | Applicable Models | SK11 Air Hammer (AHM-661K/AHM-881K) |
---|---|---|---|---|---|
Size | Diameter 175 mm x Diameter 34 mm / Needle Length 125 mm x Needle Diameter 3 mm | Tip Shape | 12 Pcs. Needle | Material | Special Steel / Other |
Function 2 | Can be easily attached by being simply screwed into the main body. | Function 3 | Optimal for removal of rust, paint and weld bead in the ironwork industry, for concrete leveling in the construction industry, for paint removal in the painting industry, etc. | Precautions 1 | Wear protective gear including protective glasses and leather gloves when using. |
Precautions 2 | Although this product has been heat treated, do not subject it to excessive loads while it bites into broken materials. | Precautions 3 | Needle scale head cannot be used alone. SK11 air hammer (AHM-661K/AHM-881K) must be bought separately. | Product Width(mm) | 32 |
Product Height(mm) | 175 | Product Length(mm) | 32 | Product Weight(g) | 480 |
Please check the type/dimensions/specifications of the part AHM-NDH in the Needle Scale Head series.
How can we improve?
How can we improve?