1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Chuck

SKJ TOOL

Air Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 541.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set of chucks convenient for filling air into rubber boats, rubber balls, etc.

Part Number
AC-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 541.46

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Nozzles (Compressor Specifications) Maximum Operating Pressure(Mpa) 0.7 Nozzle Mounting Screws Mounting Hole: PF1/4 Male Screw, Connection Adapter Size: G1/8(PF1/8) / G1/4(PF1/4)
Material Nickel Plating Use For inflating rubber boats, rubber balls, etc. Function 1 A set of chucks with connecting adapters, ideal for inflating such as life buoys, balls, rubber boats, and so on.
Precautions 1 Ensure that all the threaded parts are fastened together securely. Precautions 2 Please do not use at pressures greater than the maximum operating pressure. Precautions 3 Do not disassemble or modify the main body.
Product Width(mm) 15 Product Height(mm) 50 Product Length(mm) 15
Product Weight(g) 40