1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster (Flow Regulating)

SKJ TOOL

Air Duster (Flow Regulating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 882.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long nozzle air duster with a flow modulation function.

Part Number
AD-39VL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 882.37

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 0.7 Nozzle Length(mm) 150
Air Intake Screw RC1/4(PT1/4) Nozzle Mounting Screws G1/8 (PF 1/8 female screws) Air Use Amount(L / min) 120
Fluid to Apply Air Material Body: Die-Cast Aluminum Use Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.
Function 1 2-WAY type in which the air intake can be changed from high to low. Function 2 Body is made of diecast aluminum and very strong. Function 3 Long nozzle is useful for narrow and deep locations.
Precautions 1 Do not use towards people or animals. Precautions 2 Ensure that all the threaded parts are fastened together securely. Precautions 3 Please do not use at pressures greater than the maximum operating pressure.
Other 1 Watch for flying objects and work while paying attention to your surroundings. Other 2 Please always wear protective glasses when working. Other 3 For compressed air only.
Product Width(mm) 145 Product Height(mm) 240 Product Length(mm) 2
Product Weight(g) 260