1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Nozzle

Angle Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The bending direction of the nozzle can be fixed at any position.

Part Number
AD-28
AD-29
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Weight
(g)

฿ 408.76

SKJ TOOL 1 Piece(s) 31 Day(s) 10035

฿ 489.60

SKJ TOOL 1 Piece(s) 31 Day(s) 20045

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Maximum Operating Pressure(Mpa) 0.7 Nozzle inlet diameter(mm) 3
Nozzle Mounting Screws G1/8 (PF 1/8 male screws) Fluid to Apply Air Material Brass
Use Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc. Function 1 Replacement nozzle for air dusters. Function 2 Nozzle with angle is useful for cleaning in deep spaces.
Precautions 1 Do not use towards people or animals. Precautions 2 Ensure that all the threaded parts are fastened together securely. Precautions 3 Please do not use at pressures greater than the maximum operating pressure.
Other 1 Watch for flying objects and work while paying attention to your surroundings. Other 2 Please always wear protective glasses when working. Other 3 For compressed air only.