(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Chisel with a flat tip that makes it possible to easily determine the chipping direction.
Product Model | Other Related Parts | Size | Total Length 175 mm x Shaft Diameter 10 mm | Tip Shape | Flat (Width 19 mm) |
---|---|---|---|---|---|
Material | SCM Material (Chrome Molybdenum Steel) | Applicable Models | SK11 Air Hammer (AHM-661K) | Use | For concrete and stone chipping. |
Function 1 | Flat chisel for air hammers. | Precautions 1 | Wear protective gear including protective glasses and leather gloves when using. | Precautions 2 | Although this product has been heat treated, do not subject it to excessive loads while it bites into broken materials. |
Please check the type/dimensions/specifications of the part AHM-LCF in the Air Hammer Long Chisel AHM-LCF series.
How can we improve?
How can we improve?