(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Point-shaped chisel for easy grinding.
Product Model | Other Related Parts | Size | Total length: 125 mm x shaft diameter 10 mm | Tip Shape | Point |
---|---|---|---|---|---|
Material | SCM Material (Chrome Molybdenum Steel) | Applicable Models | SK11 Air Hammer (AHM-661K) | Use | For concrete and stone chipping. |
Function 1 | Flat chisel for air hammers. | Precautions 1 | Wear protective gear including protective glasses and leather gloves when using. | Precautions 2 | Although this product has been heat treated, do not subject it to excessive loads while it bites into broken materials. |
Product Width(mm) | 20 | Product Height(mm) | 125 | Product Length(mm) | 20 |
Product Weight(g) | 100 |
How can we improve?
How can we improve?