1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hammer Chisel, AHM-SCF

SKJ TOOL

Air Hammer Chisel, AHM-SCF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 261.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chisel with a flat tip that makes it possible to easily determine the chipping direction.

Part Number
AHM-SCF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 261.09

SKJ TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Related Parts Size Total Length 127 mm x Shaft Diameter 10 mm Tip Shape Flat (Width 20 mm)
Material SCM Material (Chrome Molybdenum Steel) Applicable Models SK11 Air Hammer (AHM-661K) Use For concrete and stone chipping.
Function 1 Flat chisel for air hammers. Precautions 1 Wear protective gear including protective glasses and leather gloves when using. Precautions 2 Although this product has been heat treated, do not subject it to excessive loads while it bites into broken materials.

Please check the type/dimensions/specifications of the part AHM-SCF in the Air Hammer Chisel, AHM-SCF series.