1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air-Impact Wrench, Insertion Angle 12.7 mm

SKJ TOOL

Air-Impact Wrench, Insertion Angle 12.7 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,964.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An impact wrench with forward/reverse lever for easily changing between tightening and loosening bolts and nuts.
[Features]
· Maximum torque of 350 N·m for heavy duty, speedy work.
[Applications]
· For tightening/loosening of bolts/nuts.

Part Number
SIW-1300S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,964.89

SKJ TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 260~350 Socket Insertion Angle(mm) 12.7 Hammer Type Single
Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.78 Exhaust Downward
Number of No-load Revolutions(min-1) 7100 Set Content Accessory Main Body / Impact Socket (17 / 19 / 21 mm) / Air One-Touch Plug (R1/4 Screw) / Air Tool Oil / Sealing Tape / Case Air Intake RC1/4 (PT1/4 Female Thread)
Use For tightening/loosening of bolts/nuts. Function 1 The 4-stage flow rate regulator can be rotated and smoothly changed. Precautions 1 Please do not use scratched or possibly damaged air hoses.
Precautions 2 Please wear protective glasses, dust proof mask and ear plugs when working. Precautions 3 Do not neglect oil supply before/during/after use to maintain proper operation of air tools.