(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air tools can be carried around the waist.
Part Number |
---|
SAH-MB |
SAH-MG |
SAH-MP |
SAH-MR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Sleeve Color |
---|---|---|---|---|---|---|---|
฿ 665.92 | SKJ TOOL | 1 Piece(s) | 5 Day(s) | Other Related Accessory | Blue | ||
฿ 495.48 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | - | Green | ||
฿ 495.48 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | - | Purple | ||
฿ 495.48 | SKJ TOOL | 1 Piece(s) | 5 Day(s) | Other Related Accessory | Red |
Loading...
Size(mm) | 28×95×25 | Weight(g) | 54 | Carabiner Color | Silver |
---|---|---|---|---|---|
Load Capacity(kg) | 1 | Connectible Couplings | Normal Pressure All-Purpose Plug, Construction High Pressure Plug | Use | Carrying Air Tools |
Function 1 | Connects the plugs of air tools with one touch and can be carried at your waist. | Function 2 | The socket supports both normal-pressure plugs for general purposes and high-pressure plugs for construction. | Function 3 | With a lock cap that prevents unintentional falls. |
Function 4 | Equipped with carabiner loop for easy hanging. | Material 1 | Main Body: Aluminum Alloy, Brass, Etc. | Material 2 | Carabiner: Aluminum alloy, etc. |
Precautions 1 | Please affix a fall prevention cord, etc. when there is a risk of accident from falling off elevated work or other work locations. | Precautions 2 | Please do not apply sudden loads. This product does not guarantee fall prevention. | Product Width(mm) | 28 |
Product Height(mm) | 95 | Product Length(mm) | 25 | Product Weight(g) | 54 |
How can we improve?
How can we improve?