1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Tool Holder BIG

Pneumatic Tool Holder BIG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 581.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air tools can be organized with a single operation.

Part Number
SAH-BB
SAH-BG
SAH-BP
SAH-BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Sleeve Color

฿ 581.35

SKJ TOOL 1 Piece(s) 31 Day(s) -Blue

฿ 581.35

SKJ TOOL 1 Piece(s) 31 Day(s) -Green

฿ 581.35

SKJ TOOL 1 Piece(s) 3 Day(s) Other Related AccessoryPurple

฿ 581.35

SKJ TOOL 1 Piece(s) 6 Day(s) Other Related AccessoryRed

Loading...

  1. 1

Basic Information

Size(mm) 80×180×25 Weight(g) 140 Carabiner Color Silver
Load Capacity(kg) 3 Connectible Couplings Normal Pressure All-Purpose Plug, Construction High Pressure Plug Use Organizing Air Tools
Function 1 Connects the plugs of air tools with one touch and can be hanged and organized easily. Function 2 The socket supports both normal-pressure plugs for general purposes and high-pressure plugs for construction. Function 3 With a lock cap that prevents unintentional falls.
Function 4 Equipped with a carabiner loop for easy hanging to bars. Material 1 Main Body: Aluminum Alloy, Brass, Etc. Material 2 Carabiner: Aluminum alloy, etc.
Precautions 1 Please affix a fall prevention cord, etc. when there is a risk of accident from falling off elevated work or other work locations. Precautions 2 Please do not apply sudden loads. This product does not guarantee fall prevention. Product Width(mm) 80
Product Height(mm) 180 Product Length(mm) 25 Product Weight(g) 140