(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Wire Stripper

Insulated Wire Stripper

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z5506VS160

  • Total Length(mm)
    160
  • Maximum Capacity
    φ5mm(10mm2
  • Features
    Since the cutting blade is elaborately formed into a prism shape, it is possible to uniformly remove the outer covering of the cable. Stripping diameter can be easily set with adjustment screw. According to IEC DIN EN 60900, the inspected professional pliers is insulated up to 1,000 V AC (1,500 V DC).
  • Mass(g)
    125
Part Number
Z5506VS160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,134.72

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Maximum Capacity
    φ5mm(10mm2
  • Features
    Since the cutting blade is elaborately formed into a prism shape, it is possible to uniformly remove the outer covering of the cable. Stripping diameter can be easily set with adjustment screw. According to IEC DIN EN 60900, the inspected professional pliers is insulated up to 1,000 V AC (1,500 V DC).
  • Mass(g)
    125

Product Description

Insulated wire stripper in accordance with DIN ISO 5744.

Specifications of Z5506VS160

  • Total Length(mm)
    160
  • Maximum Capacity
    φ5mm(10mm2
  • Features
    Since the cutting blade is elaborately formed into a prism shape, it is possible to uniformly remove the outer covering of the cable. Stripping diameter can be easily set with adjustment screw. According to IEC DIN EN 60900, the inspected professional pliers is insulated up to 1,000 V AC (1,500 V DC).
  • Mass(g)
    125
Part Number
Z5506VS160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,134.72

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1