(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Bent Needle Nose Pliers (Insulated Long Nose Pliers)

Insulated Bent Needle Nose Pliers (Insulated Long Nose Pliers)

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z0506VA160

  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    145
  • Features 1
    Bent Tip Angle Approximately 40°. Has notches in the handle. The wire cutting blade has been induction quenched to the HRC60 standard. For mechanics and electrical engineers.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).
  • Material
    Special tool steel
Part Number
Z0506VA160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,161.94

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    145
  • Features 1
    Bent Tip Angle Approximately 40°. Has notches in the handle. The wire cutting blade has been induction quenched to the HRC60 standard. For mechanics and electrical engineers.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).
  • Material
    Special tool steel

Product Description

Insulated needle nose pliers with cutting edge in accordance with DIN ISO 5745.

[Features]
· The angle of the bend in the tip is approximately 40°.
· With a notched handle.
· The wire cutting blades are induction hardened to approximately HRC 60.
· The material is special tool steel.
· Intended for use by mechanics and electricians

Specifications of Z0506VA160

  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Cutting Capacity Hard Wire(φmm)
    1.6
  • Total Length(mm)
    160
  • Mass(g)
    145
  • Features 1
    Bent Tip Angle Approximately 40°. Has notches in the handle. The wire cutting blade has been induction quenched to the HRC60 standard. For mechanics and electrical engineers.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).
  • Material
    Special tool steel
Part Number
Z0506VA160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,161.94

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1