(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Strength Type Insulated Combination Pliers

High Strength Type Insulated Combination Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z0206VH200

  • Total Length(mm)
    200
  • Mass(G)
    310
  • Cutting Capacity Medium-hardness Wire(φmm)
    3.8
  • Cutting Capacity Hard Wire(φmm)
    2.7
  • Cutting Capacity Piano Wire(φmm)
    2.3
  • Material
    C60 Special Tool Steel
  • Features
    Cuts wire with 60% of the force required of standard combination pliers. The blade is induction hardened to HRC64 and can be used for cutting piano wire. Serrated claws. The professional pliers inspected according to IEC DIN EN60900 can insulate up to 1,000 VAC (1,500 VDC).
Part Number
Z0206VH200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,379.00

HAND TOOL 1 Piece(s) 21 Day(s)

Basic Specifications

  • Total Length(mm)
    200
  • Mass(G)
    310
  • Cutting Capacity Medium-hardness Wire(φmm)
    3.8
  • Cutting Capacity Hard Wire(φmm)
    2.7
  • Cutting Capacity Piano Wire(φmm)
    2.3
  • Material
    C60 Special Tool Steel
  • Features
    Cuts wire with 60% of the force required of standard combination pliers. The blade is induction hardened to HRC64 and can be used for cutting piano wire. Serrated claws. The professional pliers inspected according to IEC DIN EN60900 can insulate up to 1,000 VAC (1,500 VDC).

Product Description

Heavy duty type insulated combination pliers in accordance with DIN ISO 5746.

[Features]
· Cuts wires using only 60% of the force of standard combination pliers.
· The blade is induction hardened to roughly HRC 64, so it can be used for cutting piano wire.
· The material is C60 special tool steel.
· With serrated jaw

Specifications of Z0206VH200

  • Total Length(mm)
    200
  • Mass(G)
    310
  • Cutting Capacity Medium-hardness Wire(φmm)
    3.8
  • Cutting Capacity Hard Wire(φmm)
    2.7
  • Cutting Capacity Piano Wire(φmm)
    2.3
  • Material
    C60 Special Tool Steel
  • Features
    Cuts wire with 60% of the force required of standard combination pliers. The blade is induction hardened to HRC64 and can be used for cutting piano wire. Serrated claws. The professional pliers inspected according to IEC DIN EN60900 can insulate up to 1,000 VAC (1,500 VDC).
Part Number
Z0206VH200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,379.00

HAND TOOL 1 Piece(s) 21 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1