(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire stripper type electrically insulated nippers

Wire stripper type electrically insulated nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z1406VB160

  • Total Length(mm)
    160
  • Cutting Capacity Soft Wires(φmm)
    4.0
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Head Shape
    Head shape is a semi-circular Sweden style head.
  • Weight(g)
    220
  • Features 1
    Same tool as Z1206VS160, but having stripper hole for φ1.5 and φ2.5 copper wire on the cutting edge.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).
Part Number
Z1406VB160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,547.00

HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Cutting Capacity Soft Wires(φmm)
    4.0
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Head Shape
    Head shape is a semi-circular Sweden style head.
  • Weight(g)
    220
  • Features 1
    Same tool as Z1206VS160, but having stripper hole for φ1.5 and φ2.5 copper wire on the cutting edge.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).

Product Description

Insulated electric nippers for electrical engineering. DIN ISO9654 equivalent.

[Features]
· Head shape is a semi-circular Sweden style head.
· Same tool as Z1206VS160, but having stripper hole for φ1.5 and φ2.5 copper wire on the cutting edge

Specifications of Z1406VB160

  • Total Length(mm)
    160
  • Cutting Capacity Soft Wires(φmm)
    4.0
  • Cutting Capacity Medium-hardness Wire(φmm)
    2.5
  • Head Shape
    Head shape is a semi-circular Sweden style head.
  • Weight(g)
    220
  • Features 1
    Same tool as Z1206VS160, but having stripper hole for φ1.5 and φ2.5 copper wire on the cutting edge.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).
Part Number
Z1406VB160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,547.00

HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1