(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Electric Nippers

Insulated Electric Nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z1206VS180

  • Total Length(mm)
    180
  • Cutting Capacity Soft Wires(φmm)
    4.6
  • Cutting Capacity Medium-hardness Wire(φmm)
    3.0
  • Cutting Capacity Hard Wire(φmm)
    2.5
  • Head Shape
    Head shape is a semi-circular Sweden style head. Joints are welded lap joints to withstand large loads. The blade edge is induction hardened to HRC60 or so.
  • Material
    Special tool steel
  • Weight(g)
    280
  • Features 1
    Can cut anything from soft wire to hard wire.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).
Part Number
Z1206VS180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,223.01

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Total Length(mm)
    180
  • Cutting Capacity Soft Wires(φmm)
    4.6
  • Cutting Capacity Medium-hardness Wire(φmm)
    3.0
  • Cutting Capacity Hard Wire(φmm)
    2.5
  • Head Shape
    Head shape is a semi-circular Sweden style head. Joints are welded lap joints to withstand large loads. The blade edge is induction hardened to HRC60 or so.
  • Material
    Special tool steel
  • Weight(g)
    280
  • Features 1
    Can cut anything from soft wire to hard wire.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).

Product Description

Insulated electric nippers in accordance with DIN ISO 5749.

[Features]
· Head shape is a semi-circular Sweden style head.
· Joints are welded lap joints to withstand large loads.
· The cutting edge has been hardened by induction quenching up to roughly HRC 60.
· The material is special tool steel.
· Enables cutting of everything from soft to hard wire

Specifications of Z1206VS180

  • Total Length(mm)
    180
  • Cutting Capacity Soft Wires(φmm)
    4.6
  • Cutting Capacity Medium-hardness Wire(φmm)
    3.0
  • Cutting Capacity Hard Wire(φmm)
    2.5
  • Head Shape
    Head shape is a semi-circular Sweden style head. Joints are welded lap joints to withstand large loads. The blade edge is induction hardened to HRC60 or so.
  • Material
    Special tool steel
  • Weight(g)
    280
  • Features 1
    Can cut anything from soft wire to hard wire.
  • Features 2
    In accordance with IEC DIN EN60900, inspected Professional Pliers are insulated up to 1,000 VAC (1,500 VDC).
Part Number
Z1206VS180
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,223.01

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1