(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1/4 Inch Insulated Magazine Bit Holder

1/4 Inch Insulated Magazine Bit Holder

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3809-0201

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.1 No.2 No.3
  • Tip Size / Minus (-) Blade Width(mm)
    5.5 ~ 6.5
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead: 5.5 x 25, 6.5 x 25, Phillips Head: No.1 x 25 (1 pc.), No. 2 x 25 (3 pcs.), No. 3 x 25 (2 pcs.)
  • Features
    Blade: High-Grade Chrome Vanadium Steel, Whole Body Quenched, Handle: WIHA, SoftFinish® Multi-Component Handle. Bit Holder: Stainless Steel with Strong Magnet. (DIN3126, ISO1173, D Style 6.3) Bit: 25 mm Standard Bit
Part Number
3809-0201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,941.82

HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.1 No.2 No.3
  • Tip Size / Minus (-) Blade Width(mm)
    5.5 / 6.5
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead: 5.5 x 25, 6.5 x 25, Phillips Head: No.1 x 25 (1 pc.), No. 2 x 25 (3 pcs.), No. 3 x 25 (2 pcs.)
  • Features
    Blade: High-Grade Chrome Vanadium Steel, Whole Body Quenched, Handle: WIHA, SoftFinish® Multi-Component Handle. Bit Holder: Stainless Steel with Strong Magnet. (DIN3126, ISO1173, D Style 6.3) Bit: 25 mm Standard Bit

Product Description

1/4 Inch Magazine Bit Holder with Magnets (with 8 Bits)

[Features]
· Blade: High grade chrome vanadium steel, fully quenched.
· Handle: WIHA, SoftFinish Multi-Component Handle.
· Bit holder: Stainless steel with strong magnet (DIN 3126, ISO 1173, D Style 6.3).
· Bit: 25 mm Standard Bit

Specifications of 3809-0201

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No.1 No.2 No.3
  • Tip Size / Minus (-) Blade Width(mm)
    5.5 ~ 6.5
  • Single Item / Set Classification
    Set Parts
  • Set Content
    Flathead: 5.5 x 25, 6.5 x 25, Phillips Head: No.1 x 25 (1 pc.), No. 2 x 25 (3 pcs.), No. 3 x 25 (2 pcs.)
  • Features
    Blade: High-Grade Chrome Vanadium Steel, Whole Body Quenched, Handle: WIHA, SoftFinish® Multi-Component Handle. Bit Holder: Stainless Steel with Strong Magnet. (DIN3126, ISO1173, D Style 6.3) Bit: 25 mm Standard Bit
Part Number
3809-0201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,941.82

HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1