(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
358NR1 |
358NR2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length (mm) |
Total Length (mm) |
Standards for Tip Shape 2 | Insertion Angle (mm) |
Grip Diameter (φmm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 853.66 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 100 | 211 | Robertson 1 | 2.3 | 30 | ||
฿ 931.66 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 150 | 268 | Robertson 2 | 2.8 | 36 |
A Soft Finish® handle insulated square (Robertson) screwdriver. Insulation up to 1,000 VAC. Insulation has passed inspection. GS mark applied.
[Features]
· Insulation up to 1,000 VAC.
· Insulation has passed inspection. GS mark applied.
· Blade: High quality chrome vanadium molybdenum steel, fully quenched.
· Black oxide finish.
· The insulation material has been directly molded to the blade.
Part Number |
---|
358NR1 |
358NR2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Length (mm) |
Total Length (mm) |
Standards for Tip Shape 2 | Insertion Angle (mm) |
Grip Diameter (φmm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 853.66 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 100 | 211 | Robertson 1 | 2.3 | 30 | ||
฿ 931.66 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 150 | 268 | Robertson 2 | 2.8 | 36 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?