(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Handle Insulated Hex Nut Driver

T Handle Insulated Hex Nut Driver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,755.58 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
336NV1023
336NV1323
336NV1723
336NV8020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length
(mm)
Total Length
(mm)
Grip Diameter
(φmm)
Handle Section : Width

฿ 1,907.96

HAND TOOL 1 Piece(s) 31 Day(s) 230 262 100 32

฿ 2,077.28

HAND TOOL 1 Piece(s) 31 Day(s) 230 262 100 32

฿ 2,263.53

HAND TOOL 1 Piece(s) 31 Day(s) 230 268 120 38

฿ 1,755.58

HAND TOOL 1 Piece(s) 31 Day(s) 200 232 100 32

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Standards for Tip Shape 2
    Hexagon
  • Features
    Blade: Chrome Vanadium Steel, Whole Body Quenched, Nickel Plated Finish. Insulation material is directly molded onto the blade. It is manufactured in compliance with EN/IEC60900: 2004. With GS mark. Isolates up to 1,000 VAC.

Product Description

T-handle insulated hex nut screwdriver.

[Features]
· Blade: Chrome vanadium steel, fully quenched, nickel plated finish.
· The insulation material has been directly molded to the blade.
· Manufactured in accordance with EN/IEC60900: 2004.
· GS mark applied.
· Insulated for up to 1,000 VAC.

Part Number
336NV1023
336NV1323
336NV1723
336NV8020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length
(mm)
Total Length
(mm)
Grip Diameter
(φmm)
Handle Section : Width

฿ 1,907.96

HAND TOOL 1 Piece(s) 31 Day(s) 230 262 100 32

฿ 2,077.28

HAND TOOL 1 Piece(s) 31 Day(s) 230 262 100 32

฿ 2,263.53

HAND TOOL 1 Piece(s) 31 Day(s) 230 268 120 38

฿ 1,755.58

HAND TOOL 1 Piece(s) 31 Day(s) 200 232 100 32

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1