(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Handle Insulated Hex Driver

T Handle Insulated Hex Driver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 633.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
334NV4015
334NV5015
334NV6015
334NV8015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Opposite Side Dimensions
(mm)
Grip Diameter
(φmm)
Handle Section : Width

฿ 633.54

HAND TOOL 1 Piece(s) 31 Day(s) 176 4 80 26

฿ 718.06

HAND TOOL 1 Piece(s) 31 Day(s) 182 5 100 32

฿ 779.28

HAND TOOL 1 Piece(s) 31 Day(s) 182 6 100 32

฿ 891.15

HAND TOOL 1 Piece(s) 31 Day(s) 182 8 100 32

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    150
  • Applicable Standard
    IEC60900
  • Standards for Tip Shape 2
    Hexagon
  • Features
    Blade: Chrome Vanadium Steel, Whole Body Quenched, Black Oxide Finish. Insulation material is directly molded onto the blade. It is manufactured in compliance with IEC60900: 2004. With GS mark. Isolates up to 1,000 VAC.

Product Description

T-handle insulated hex screwdriver.

[Features]
· Blade: Chrome vanadium steel, fully quenched, black oxide finish.
· The insulation material has been directly molded to the blade.
· Manufactured in accordance with IEC60900: 2004.
· GS mark applied.
· Insulated for up to 1,000 VAC.

Part Number
334NV4015
334NV5015
334NV6015
334NV8015
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Opposite Side Dimensions
(mm)
Grip Diameter
(φmm)
Handle Section : Width

฿ 633.54

HAND TOOL 1 Piece(s) 31 Day(s) 176 4 80 26

฿ 718.06

HAND TOOL 1 Piece(s) 31 Day(s) 182 5 100 32

฿ 779.28

HAND TOOL 1 Piece(s) 31 Day(s) 182 6 100 32

฿ 891.15

HAND TOOL 1 Piece(s) 31 Day(s) 182 8 100 32

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1