(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Finish® Insulated Slim Fixed Phillips Screwdriver

Soft Finish® Insulated Slim Fixed Phillips Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 897.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3211PH1
3211PH2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Length
(mm)
Total Length
(mm)
Grip Diameter
(φmm)

฿ 897.80

HAND TOOL 1 Piece(s) 31 Day(s) No. 1 80 191 30

฿ 1,214.95

HAND TOOL 1 Piece(s) 3 Day(s) No. 2 100 218 36

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Single Item / Set Classification
    Single Item
  • Applicable Standard
    IEC60900
  • Features
    Blade Part: High Quality Chrome Vanadium Molybdenum Steel. Whole Body Quenched, Black Oxide Finish. Insulation material is directly molded onto the blade, and especially at the lower part of the blade, it is completely integrated with the blade. Handle Part: Ergonomic WIHA, SoftFinish® Multi-Component Handle.

Product Description

[Features]
· Insulation up to 1,000 VAC.
· The insulation inspection has been passed, and a GS mark applied.
· Blade: High quality chrome vanadium molybdenum steel.
· Fully hardened, with black oxide finish.
· Insulation material is directly molded onto the blade, and at the lower part of the blade in particular it is completely integrated with the blade.

Part Number
3211PH1
3211PH2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size Plus (+) Shaft Length
(mm)
Total Length
(mm)
Grip Diameter
(φmm)

฿ 897.80

HAND TOOL 1 Piece(s) 31 Day(s) No. 1 80 191 30

฿ 1,214.95

HAND TOOL 1 Piece(s) 3 Day(s) No. 2 100 218 36

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1