(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Finish® Insulated Slim Fixed Flathead Screwdriver

Soft Finish® Insulated Slim Fixed Flathead Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 687.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3201S35
3201S40
3201S55
3201S65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width
(mm)
Shaft Length
(mm)
Total Length
(mm)
Tip Size / Minus (-) Blade Thickness
(mm)
Grip Diameter
(φmm)

฿ 687.97

HAND TOOL 1 Piece(s) 31 Day(s) 3.5 100 204 0.6 23

฿ 900.91

HAND TOOL 1 Piece(s) 31 Day(s) 4 100 211 0.8 30

฿ 969.15

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 125 243 1 36

฿ 1,240.06

HAND TOOL 1 Piece(s) 31 Day(s) 6.5 150 268 1.2 36

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Single Item / Set Classification
    Single Item
  • Applicable Standard
    IEC60900
  • Features
    Blade Part: High Quality Chrome Vanadium Molybdenum Steel. Whole Body Quenched, Black Oxide Finish. Insulation material is directly molded onto the blade, and especially at the lower part of the blade, it is completely integrated with the blade.

Product Description

[Features]
· Insulation up to 1,000 VAC.
· The insulation inspection has been passed, and a GS mark applied.
· Blade: High quality chrome vanadium molybdenum steel.
· Fully hardened, with black oxide finish.
· Insulation material is directly molded onto the blade, and at the lower part of the blade in particular it is completely integrated with the blade.

Part Number
3201S35
3201S40
3201S55
3201S65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width
(mm)
Shaft Length
(mm)
Total Length
(mm)
Tip Size / Minus (-) Blade Thickness
(mm)
Grip Diameter
(φmm)

฿ 687.97

HAND TOOL 1 Piece(s) 31 Day(s) 3.5 100 204 0.6 23

฿ 900.91

HAND TOOL 1 Piece(s) 31 Day(s) 4 100 211 0.8 30

฿ 969.15

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 125 243 1 36

฿ 1,240.06

HAND TOOL 1 Piece(s) 31 Day(s) 6.5 150 268 1.2 36

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1