(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
2831-11PH1 |
2831-11PH2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size Plus (+) |
---|---|---|---|---|---|---|
฿ 498.09 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 1 | ||
฿ 498.09 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 2 |
Soft Finish® Phillips Bit For Insulated Slim Vario
[Features]
· Manufacturing Standard: Manufactured in accordance with IEC 60900: 2004.
· Material: High grade chrome vanadium steel, full body tempered.
· Black Oxide Finish
Part Number |
---|
2831-11PH1 |
2831-11PH2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size Plus (+) |
---|---|---|---|---|---|---|
฿ 498.09 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 1 | ||
฿ 498.09 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 2 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?