(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Finish® Flathead Bit for Insulated Slim Vario

Soft Finish® Flathead Bit for Insulated Slim Vario

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 433.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2831-10S25
2831-10S30
2831-10S40
2831-10S55
2831-10S65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width
(mm)
Tip Size / Minus (-) Blade Thickness
(mm)
Features

฿ 433.99

HAND TOOL 1 Piece(s) 31 Day(s) 2.5 0.4 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied. *Not slim version 2.5 and 3.0.

฿ 433.99

HAND TOOL 1 Piece(s) 31 Day(s) 3 0.5 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied. *Not slim version 2.5 and 3.0.

฿ 498.09

HAND TOOL 1 Piece(s) 31 Day(s) 4 0.8 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied.

฿ 498.09

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 1 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied.

฿ 498.09

HAND TOOL 1 Piece(s) 31 Day(s) 6.5 1.2 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied.

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Single Item / Set Classification
    Single Item
  • Total Length(mm)
    90
  • Applicable Standard
    IEC60900
  • Shaft Diameter(mm)
    6.0

Product Description

Soft Finish® Flathead Bit for Insulated Slim Vario

[Features]
· Insulation up to 1,000 VAC.
· Insulation Inspection Passed, GS Mark Applied

Part Number
2831-10S25
2831-10S30
2831-10S40
2831-10S55
2831-10S65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Size / Minus (-) Blade Width
(mm)
Tip Size / Minus (-) Blade Thickness
(mm)
Features

฿ 433.99

HAND TOOL 1 Piece(s) 31 Day(s) 2.5 0.4 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied. *Not slim version 2.5 and 3.0.

฿ 433.99

HAND TOOL 1 Piece(s) 31 Day(s) 3 0.5 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied. *Not slim version 2.5 and 3.0.

฿ 498.09

HAND TOOL 1 Piece(s) 31 Day(s) 4 0.8 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied.

฿ 498.09

HAND TOOL 1 Piece(s) 31 Day(s) 5.5 1 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied.

฿ 498.09

HAND TOOL 1 Piece(s) 31 Day(s) 6.5 1.2 Insulated for up to 1,000 VAC. Insulation has passed inspection. GS mark applied.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1