(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Finish® Insulated Slim Vario

Soft Finish® Insulated Slim Vario

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2831-00

  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    50
  • Total Length(mm)
    160
  • Tip Opposite Side Dimensions(mm)
    6
  • Applicable Standard
    IEC60900
  • Grip Diameter(φmm)
    30
  • Features
    Blade Part: Chrome Vanadium Steel, Whole Body Quenched. Insulation material is directly molded onto the blade part. / Handle Part: WIHA, SoftFinish® Insulated Multi-Component Handle. / Bit Holder: 6 mm for VDE Replaceable Bit, Click Fix - Quick Release Holder.
  • Note
    Cannot be used with C6.3/E6.3 bits.
Part Number
2831-00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,761.31

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    50
  • Total Length(mm)
    160
  • Tip Opposite Side Dimensions(mm)
    6
  • Applicable Standard
    IEC60900
  • Grip Diameter(φmm)
    30
  • Features
    Blade Part: Chrome Vanadium Steel, Whole Body Quenched. Insulation material is directly molded onto the blade part. / Handle Part: WIHA, SoftFinish® Insulated Multi-Component Handle. / Bit Holder: 6 mm for VDE Replaceable Bit, Click Fix - Quick Release Holder.
  • Note
    Cannot be used with C6.3/E6.3 bits.

Product Description

Soft Finish® Insulated Slim Vario Handle

[Features]
· Blade: Chrome vanadium steel, fully quenched.
· The insulating material has been molded directly onto the blade portion.
· Handle part: WIHA, SoftFinish Multi-Component Handle.
· Bit Holder: 6 mm for VDE Replaceable Bit, Click Fix - Quick Release Holder

Specifications of 2831-00

  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    50
  • Total Length(mm)
    160
  • Tip Opposite Side Dimensions(mm)
    6
  • Applicable Standard
    IEC60900
  • Grip Diameter(φmm)
    30
  • Features
    Blade Part: Chrome Vanadium Steel, Whole Body Quenched. Insulation material is directly molded onto the blade part. / Handle Part: WIHA, SoftFinish® Insulated Multi-Component Handle. / Bit Holder: 6 mm for VDE Replaceable Bit, Click Fix - Quick Release Holder.
  • Note
    Cannot be used with C6.3/E6.3 bits.
Part Number
2831-00
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,761.31

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1