(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3/8 Inch Insulated Socket and Ratchet 10-Point Set

3/8 Inch Insulated Socket and Ratchet 10-Point Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7207NK1001

  • Single Item / Set Classification
    Set Parts
  • Insertion Angle(Inch)
    3/8
  • Two-sided Width Dimension(mm)
    8 ~ 19
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Material
    Chrome Vanadium Steel
  • Set Content
    3/8 inch insulating reversible ratchet 190 mm/3/8 inch insulating extension bar 125 mm/socket: 8, 10, 11, 12, 13, 14, 17, 19 mm
  • Manufacturing Standards
    Manufactured in accordance with EN/IEC60900: 2004.
  • Design
    Drive pin side includes strong lock construction. Normal rotation and reverse rotation can be switched.
Part Number
7207NK1001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,735.10

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Set Parts
  • Insertion Angle(Inch)
    3/8
  • Two-sided Width Dimension(mm)
    10 / 8 / 11 / 12 / 13 / 14 / 17 / 19
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Material
    Chrome Vanadium Steel
  • Set Content
    3/8 inch insulating reversible ratchet 190 mm/3/8 inch insulating extension bar 125 mm/socket: 8, 10, 11, 12, 13, 14, 17, 19 mm
  • Manufacturing Standards
    Manufactured in accordance with EN/IEC60900: 2004.
  • Design
    Drive pin side includes strong lock construction. Normal rotation and reverse rotation can be switched.

Product Description

3/8" insulated reversible ratchet, insulated extension bar and insulated socket (8-19 mm, 8 pieces) 10-piece set.

[Features]
· Manufacturing Standard: Manufactured in accordance with EN/IEC 60900: 2004.
· Design: Includes a powerful locking mechanism on the drive pin side.
· Normal rotation and reverse rotation can be switched.
· Material: Chrome Vanadium Steel

Specifications of 7207NK1001

  • Single Item / Set Classification
    Set Parts
  • Insertion Angle(Inch)
    3/8
  • Two-sided Width Dimension(mm)
    8 ~ 19
  • Applicable Standard
    IEC60900 / European Standard EN60900
  • Material
    Chrome Vanadium Steel
  • Set Content
    3/8 inch insulating reversible ratchet 190 mm/3/8 inch insulating extension bar 125 mm/socket: 8, 10, 11, 12, 13, 14, 17, 19 mm
  • Manufacturing Standards
    Manufactured in accordance with EN/IEC60900: 2004.
  • Design
    Drive pin side includes strong lock construction. Normal rotation and reverse rotation can be switched.
Part Number
7207NK1001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,735.10

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1