(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thick Cloth/Carpet Scissors

Thick Cloth/Carpet Scissors

You can add up to 6 items to the comparison list.

Loading...

Specifications of KS-210C

  • Product Model
    Other
  • Total Length(mm)
    210
  • Intended Use
    Product intended for cutting thick cloths, carpets and papers.
  • Specifications
    Broad and thick blade of 3 mm thickness is used.
  • Function 1
    Broad and thick blade of 3 mm thickness is used.
  • Function 2
    Designed with a large handle relative to length, it is easy to apply strength all the way to the tip of the blade.
  • Function 3
    Equipped with a fine serrated blade that prevents slippery materials from slipping.
  • Function 4
    This employs soft grip which is gentle on the hands.
  • Note 1
    It can cut carpets and thin rugs made from acrylic and polyester threads.
  • Note 2
    Cuts most common entrance mats with lining 1.5 mm, pile 20 mm. Also cuts objects with a rubber lining as thin as 1.5 mm.
  • Note 3
    Do not use for applications other than indication.
  • Material 1
    Grip: EVA+PP
  • Material 2
    Blade: SUS420J2
  • Product Width(mm)
    88
  • Product Height(mm)
    215
  • Product Depth(mm)
    15
  • Product Weight(g)
    140
Part Number
KS-210C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 554.04

SKJ TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Model
    Other
  • Total Length(mm)
    210
  • Intended Use
    Product intended for cutting thick cloths, carpets and papers.
  • Specifications
    Broad and thick blade of 3 mm thickness is used.
  • Function 1
    Broad and thick blade of 3 mm thickness is used.
  • Function 2
    Designed with a large handle relative to length, it is easy to apply strength all the way to the tip of the blade.
  • Function 3
    Equipped with a fine serrated blade that prevents slippery materials from slipping.
  • Function 4
    This employs soft grip which is gentle on the hands.
  • Note 1
    It can cut carpets and thin rugs made from acrylic and polyester threads.
  • Note 2
    Cuts most common entrance mats with lining 1.5 mm, pile 20 mm. Also cuts objects with a rubber lining as thin as 1.5 mm.
  • Note 3
    Do not use for applications other than indication.
  • Material 1
    Grip: EVA+PP
  • Material 2
    Blade: SUS420J2
  • Product Width(mm)
    88
  • Product Height(mm)
    215
  • Product Depth(mm)
    15
  • Product Weight(g)
    140

Product Description

These are cutting shears for thick cloth/carpet which have adopted a handle at an angle to stop the hand getting in the way, and facilitate cleaving.
[Features]
· Broad and thick blade of 3 mm thickness is used.
[Applications]
· Used for cutting thick cloth, carpet, and thick paper.

Specifications of KS-210C

  • Product Model
    Other
  • Total Length(mm)
    210
  • Intended Use
    Product intended for cutting thick cloths, carpets and papers.
  • Specifications
    Broad and thick blade of 3 mm thickness is used.
  • Function 1
    Broad and thick blade of 3 mm thickness is used.
  • Function 2
    Designed with a large handle relative to length, it is easy to apply strength all the way to the tip of the blade.
  • Function 3
    Equipped with a fine serrated blade that prevents slippery materials from slipping.
  • Function 4
    This employs soft grip which is gentle on the hands.
  • Note 1
    It can cut carpets and thin rugs made from acrylic and polyester threads.
  • Note 2
    Cuts most common entrance mats with lining 1.5 mm, pile 20 mm. Also cuts objects with a rubber lining as thin as 1.5 mm.
  • Note 3
    Do not use for applications other than indication.
  • Material 1
    Grip: EVA+PP
  • Material 2
    Blade: SUS420J2
  • Product Width(mm)
    88
  • Product Height(mm)
    215
  • Product Depth(mm)
    15
  • Product Weight(g)
    140
Part Number
KS-210C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 554.04

SKJ TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1