(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WP-250 |
WP-250H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Product Width | Product Height | Product Depth | Function 1 | Function 2 | Note 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 601.62 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 320 | 53 | 255 | 18 | Used in piping construction, car maintenance, etc. | - | The gripper edge is sharpened. Note that scratching may occur when gripping plated products, plastics, etc. | ||
฿ 613.72 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | - | Toothed shape to securely catch piping and sheet materials. | Ideal for repairing the plumbing. | Insert the pipe securely in the center of the teeth perpendicular to the pipe. |
Enables gripping and rotation of objects.
Part Number |
---|
WP-250 |
WP-250H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (g) |
Product Width | Product Height | Product Depth | Function 1 | Function 2 | Note 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 601.62 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 320 | 53 | 255 | 18 | Used in piping construction, car maintenance, etc. | - | The gripper edge is sharpened. Note that scratching may occur when gripping plated products, plastics, etc. | ||
฿ 613.72 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | - | - | - | - | Toothed shape to securely catch piping and sheet materials. | Ideal for repairing the plumbing. | Insert the pipe securely in the center of the teeth perpendicular to the pipe. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?