(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack Up Socket 1 Nail Small

Jack Up Socket 1 Nail Small

You can add up to 6 items to the comparison list.

Loading...

Specifications of SJU-1SU

  • Product Model
    General Purpose Tool
  • Total Length(mm)
    55
  • Application
    For 1-Claw In-Car Jack for Daihatsu, Toyota, etc.
  • Product Width(mm)
    28
  • Product Height(mm)
    55
  • Product Depth(mm)
    28
  • Mass(g)
    98
  • Material
    Main Body: Steel; Adapter: Aluminum/Steel
  • Intended Use
    Jacking up vehicles with an impact driver (wrench), and putting on and taking off wheel nuts.
  • Function 1
    A socket set that makes the use of standard car jacks easy.
  • Function 2
    It can be installed on a power tool to easily use a genuine car jack to perform tire changes and the like without making your hands dirty.
  • Function 3
    Optional SK11 Charging Tool / an impact driver or wrench of 10.8 V or more can be used to efficiently operate genuine car jacks.
  • Function 4
    Powerful tool for changing tires due to a sudden flat or heavy snow that should be installed in cars and used with a set of chargeable tools, especially for private cars, commercial vehicles and other cars in snowy areas.
  • Function 5
    Use with an impact driver using the accessory socket adapter goes without saying, but use with an impact wrench (12.7 mm square insertion type) is also possible by direct connection.
  • Note 1
    Inappropriate handling may lead to serious accidents. Carefully read the manufacturer's instruction manual and use electric equipment safely and properly.
  • Note 2
    Since it is dangerous if the accessory socket adapter is damaged, please suspend use immediately, and use the identical type SK11 socket adapter sold separately.
  • Note 3
    Check that the hook of the genuine vehicle mounted jack is compatible before use. It is possible that the product cannot be used depending on the shape of the hook.
  • Other 1
    Be sure to tighten the wheel nut after checking the specified torque.
  • Other 2
    Be sure to perform jack up on flat, paved ground.
  • Other 3
    Do not place in locations exposed to high temperatures or next to flames or fire.
Part Number
SJU-1SU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 546.04

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    General Purpose Tool
  • Total Length(mm)
    55
  • Application
    For 1-Claw In-Car Jack for Daihatsu, Toyota, etc.
  • Product Width(mm)
    28
  • Product Height(mm)
    55
  • Product Depth(mm)
    28
  • Mass(g)
    98
  • Material
    Main Body: Steel; Adapter: Aluminum/Steel
  • Intended Use
    Jacking up vehicles with an impact driver (wrench), and putting on and taking off wheel nuts.
  • Function 1
    A socket set that makes the use of standard car jacks easy.
  • Function 2
    It can be installed on a power tool to easily use a genuine car jack to perform tire changes and the like without making your hands dirty.
  • Function 3
    Optional SK11 Charging Tool / an impact driver or wrench of 10.8 V or more can be used to efficiently operate genuine car jacks.
  • Function 4
    Powerful tool for changing tires due to a sudden flat or heavy snow that should be installed in cars and used with a set of chargeable tools, especially for private cars, commercial vehicles and other cars in snowy areas.
  • Function 5
    Use with an impact driver using the accessory socket adapter goes without saying, but use with an impact wrench (12.7 mm square insertion type) is also possible by direct connection.
  • Note 1
    Inappropriate handling may lead to serious accidents. Carefully read the manufacturer's instruction manual and use electric equipment safely and properly.
  • Note 2
    Since it is dangerous if the accessory socket adapter is damaged, please suspend use immediately, and use the identical type SK11 socket adapter sold separately.
  • Note 3
    Check that the hook of the genuine vehicle mounted jack is compatible before use. It is possible that the product cannot be used depending on the shape of the hook.
  • Other 1
    Be sure to tighten the wheel nut after checking the specified torque.
  • Other 2
    Be sure to perform jack up on flat, paved ground.
  • Other 3
    Do not place in locations exposed to high temperatures or next to flames or fire.

Product Description

Jack up socket set for simple, compact vehicle mounting that can be performed by anyone.

Specifications of SJU-1SU

  • Product Model
    General Purpose Tool
  • Total Length(mm)
    55
  • Application
    For 1-Claw In-Car Jack for Daihatsu, Toyota, etc.
  • Product Width(mm)
    28
  • Product Height(mm)
    55
  • Product Depth(mm)
    28
  • Mass(g)
    98
  • Material
    Main Body: Steel; Adapter: Aluminum/Steel
  • Intended Use
    Jacking up vehicles with an impact driver (wrench), and putting on and taking off wheel nuts.
  • Function 1
    A socket set that makes the use of standard car jacks easy.
  • Function 2
    It can be installed on a power tool to easily use a genuine car jack to perform tire changes and the like without making your hands dirty.
  • Function 3
    Optional SK11 Charging Tool / an impact driver or wrench of 10.8 V or more can be used to efficiently operate genuine car jacks.
  • Function 4
    Powerful tool for changing tires due to a sudden flat or heavy snow that should be installed in cars and used with a set of chargeable tools, especially for private cars, commercial vehicles and other cars in snowy areas.
  • Function 5
    Use with an impact driver using the accessory socket adapter goes without saying, but use with an impact wrench (12.7 mm square insertion type) is also possible by direct connection.
  • Note 1
    Inappropriate handling may lead to serious accidents. Carefully read the manufacturer's instruction manual and use electric equipment safely and properly.
  • Note 2
    Since it is dangerous if the accessory socket adapter is damaged, please suspend use immediately, and use the identical type SK11 socket adapter sold separately.
  • Note 3
    Check that the hook of the genuine vehicle mounted jack is compatible before use. It is possible that the product cannot be used depending on the shape of the hook.
  • Other 1
    Be sure to tighten the wheel nut after checking the specified torque.
  • Other 2
    Be sure to perform jack up on flat, paved ground.
  • Other 3
    Do not place in locations exposed to high temperatures or next to flames or fire.
Part Number
SJU-1SU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 546.04

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1