(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interior Bars

Interior Bars

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 445.01 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292152075
4977292152082
4977292152099
4977292152112
4977292152129
4977292152136
4977292152785
4977292152792
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Specifications 1

฿ 445.01

SKJ TOOL 1 Piece(s) 7 Day(s) 160 80 43 160 8 -

฿ 470.67

SKJ TOOL 1 Piece(s) 5 Day(s) 180 127 50 182 19 -

฿ 495.43

SKJ TOOL 1 Piece(s) 7 Day(s) 210 171 55 212 19 -

฿ 567.00

SKJ TOOL 1 Piece(s) 7 Day(s) 250 280 60 245 16 -

฿ 607.32

SKJ TOOL 1 Piece(s) 7 Day(s) 280 360 70 275 20 -

฿ 640.69

SKJ TOOL 1 Piece(s) 5 Day(s) 300 420 75 300 20 -

฿ 725.76

SKJ TOOL 1 Piece(s) 7 Day(s) 333 460 72 328 15 Thin Type That Does Not Mark Material

฿ 795.23

SKJ TOOL 1 Piece(s) 7 Day(s) 360 600 80 360 15 Thin Type That Does Not Mark Material

Basic Specifications

  • Product Model
    Crow bar
  • Material 1
    Carbon tool steel
  • Intended Use
    Nail removal, centering and interior work.
  • Function 1
    Can also be used as a hammer.
  • Function 2
    Since the tail part is thin, nails can be easily picked up and the product is also useful for peeling.
  • Function 3
    The back of the tail part is flat and does not damage plate material.
  • Note 1
    Do not use for unintended applications.
  • Note 2
    Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.

Product Description

It is light, easy to grip and sized for easy use.

Part Number
4977292152075
4977292152082
4977292152099
4977292152112
4977292152129
4977292152136
4977292152785
4977292152792
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Specifications 1

฿ 445.01

SKJ TOOL 1 Piece(s) 7 Day(s) 160 80 43 160 8 -

฿ 470.67

SKJ TOOL 1 Piece(s) 5 Day(s) 180 127 50 182 19 -

฿ 495.43

SKJ TOOL 1 Piece(s) 7 Day(s) 210 171 55 212 19 -

฿ 567.00

SKJ TOOL 1 Piece(s) 7 Day(s) 250 280 60 245 16 -

฿ 607.32

SKJ TOOL 1 Piece(s) 7 Day(s) 280 360 70 275 20 -

฿ 640.69

SKJ TOOL 1 Piece(s) 5 Day(s) 300 420 75 300 20 -

฿ 725.76

SKJ TOOL 1 Piece(s) 7 Day(s) 333 460 72 328 15 Thin Type That Does Not Mark Material

฿ 795.23

SKJ TOOL 1 Piece(s) 7 Day(s) 360 600 80 360 15 Thin Type That Does Not Mark Material

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1