(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Bar

Safety Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 397.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292151368
4977292151382
4977292151399
4977292151405
4977292151429
4977292151436
4977292151443
4977292151450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)

฿ 397.42

SKJ TOOL 1 Piece(s) 5 Day(s) 300 320 80 300 20

฿ 424.17

SKJ TOOL 1 Piece(s) 7 Day(s) 360 380 80 360 20

฿ 469.58

SKJ TOOL 1 Piece(s) 5 Day(s) 390 600 90 390 25

฿ 505.84

SKJ TOOL 1 Piece(s) 7 Day(s) 450 680 90 450 25

฿ 774.67

SKJ TOOL 1 Piece(s) 5 Day(s) 540 1220 109 540 27

฿ 853.18

SKJ TOOL 1 Piece(s) 5 Day(s) 600 1340 100 600 27

฿ 1,049.47

SKJ TOOL 1 Piece(s) 5 Day(s) 750 1680 110 750 28

฿ 1,717.44

SKJ TOOL 1 Piece(s) 7 Day(s) 900 2380 125 900 30

Basic Specifications

  • Product Model
    Crow bar
  • Finish
    Bake Coated (Blue)
  • Material 1
    Carbon Steel for Mechanical Structure
  • Intended Use
    For nail removal and dismantling work.
  • Function 1
    Being tempered overall, it is optimal for nail pulling and dismantling work.
  • Function 2
    Irregular shape and special shape allow long-running operations familiar to the hand, while resisting fatigue.
  • Function 3
    One side is a nail puller and the other is a spatula, making it convenient for disassembling, etc.
  • Note 1
    Please use after securing work space and confirming safety of surroundings.
  • Note 2
    When using, used protective equipment to suit the work.

Product Description

A bar which uses oval-shaped material to fit well in the hand, and which does not tire the operator even used over long periods.

Part Number
4977292151368
4977292151382
4977292151399
4977292151405
4977292151429
4977292151436
4977292151443
4977292151450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mass
(g)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)

฿ 397.42

SKJ TOOL 1 Piece(s) 5 Day(s) 300 320 80 300 20

฿ 424.17

SKJ TOOL 1 Piece(s) 7 Day(s) 360 380 80 360 20

฿ 469.58

SKJ TOOL 1 Piece(s) 5 Day(s) 390 600 90 390 25

฿ 505.84

SKJ TOOL 1 Piece(s) 7 Day(s) 450 680 90 450 25

฿ 774.67

SKJ TOOL 1 Piece(s) 5 Day(s) 540 1220 109 540 27

฿ 853.18

SKJ TOOL 1 Piece(s) 5 Day(s) 600 1340 100 600 27

฿ 1,049.47

SKJ TOOL 1 Piece(s) 5 Day(s) 750 1680 110 750 28

฿ 1,717.44

SKJ TOOL 1 Piece(s) 7 Day(s) 900 2380 125 900 30

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1