(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
43040 |
43040K10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Blade Width (mm) |
Total Length (mm) |
Shaft Length (mm) |
Mass (g) |
JAN Code | Trusco Code | Features | Specifications | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,825.41 |
HAND TOOL | 1 Piece(s) | - | 31 Day(s) | 13 | 170 | 140 | 75 | - | 490-8937 | The universal shaver comes with one 13 mm-width blade. It is also a popular product as a tool for car maintenance. It is 75 g super lightweight type. | Main Unit Only | - | ||
฿ 535.58 |
HAND TOOL | 1 Pack(s) |
10 Pieces Per Package |
31 Day(s) | - | - | - | - | 4010995276065 | 490-8945 | - | Universal Shaver Replacement Blade | 1PK (10 pcs.) |
Shaver with one 13 mm-wide blade
[Features]
· The universal shaver comes with one 13 mm-wide blade.
· It can also be used as a wide type if you buy the separately sold 20 mm-wide, wide blade.
· This product is popular as an automotive mechanic's tool.
· The product is very lightweight at 75 g.
Part Number |
---|
43040 |
43040K10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Blade Width (mm) |
Total Length (mm) |
Shaft Length (mm) |
Mass (g) |
JAN Code | Trusco Code | Features | Specifications | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,825.41 |
HAND TOOL | 1 Piece(s) | - | 31 Day(s) | 13 | 170 | 140 | 75 | - | 490-8937 | The universal shaver comes with one 13 mm-width blade. It is also a popular product as a tool for car maintenance. It is 75 g super lightweight type. | Main Unit Only | - | ||
฿ 535.58 |
HAND TOOL | 1 Pack(s) |
10 Pieces Per Package |
31 Day(s) | - | - | - | - | 4010995276065 | 490-8945 | - | Universal Shaver Replacement Blade | 1PK (10 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?