(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chisel, Reform bar (long)

Chisel, Reform bar (long)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292152778

  • Blade Width(mm)
    70
  • Total Length(mm)
    750
  • Width(mm)
    60
  • Height(mm)
    750
  • Depth(mm)
    35
  • Weight(g)
    696
  • Intended Use
    Stripping work, equipment relocation, and installation work.
  • Function
    Can be used for removing floor and wall boards.
  • Function 2
    Can be used for installing and moving machines, or as a lever.
  • Note
    Do not use for unintended applications.
  • Note 2
    Do not use the main body if it is damaged.
  • Note 3
    When working, please use after fully inserting to the end of the hook.
Part Number
4977292152778
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,020.86

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Blade Width(mm)
    70
  • Total Length(mm)
    750
  • Width(mm)
    60
  • Height(mm)
    750
  • Depth(mm)
    35
  • Weight(g)
    696
  • Intended Use
    Stripping work, equipment relocation, and installation work.
  • Function
    Can be used for removing floor and wall boards.
  • Function 2
    Can be used for installing and moving machines, or as a lever.
  • Note
    Do not use for unintended applications.
  • Note 2
    Do not use the main body if it is damaged.
  • Note 3
    When working, please use after fully inserting to the end of the hook.

Product Description

A light and strong renovation pry bar with a soft grip that is easy to hold.

Specifications of 4977292152778

  • Blade Width(mm)
    70
  • Total Length(mm)
    750
  • Width(mm)
    60
  • Height(mm)
    750
  • Depth(mm)
    35
  • Weight(g)
    696
  • Intended Use
    Stripping work, equipment relocation, and installation work.
  • Function
    Can be used for removing floor and wall boards.
  • Function 2
    Can be used for installing and moving machines, or as a lever.
  • Note
    Do not use for unintended applications.
  • Note 2
    Do not use the main body if it is damaged.
  • Note 3
    When working, please use after fully inserting to the end of the hook.
Part Number
4977292152778
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,020.86

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1