(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick-Change Type Utility Knife L AL

Quick-Change Type Utility Knife L AL

You can add up to 6 items to the comparison list.

Loading...

Specifications of SC-8N

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    50
  • Height(mm)
    165
  • Depth(mm)
    27
  • Weight(g)
    188
  • Specifications 1
    Stainless Steel Holder
  • Specifications 2
    Diecast Aluminum Grip
  • Specifications 3
    Reliable Japanese Blade
  • Specifications 4
    Automatic Lock Type
  • Specifications 5
    With 4 Replacement Blades
  • Specifications 6
    Compatible Replacement Blades: SK11 Cutter Replacement Blades Large/Commercially Available L Type (18 mm width)
  • Material 1
    Holder: Stainless steel
  • Material 2
    Grip: Aluminum Die Casting
  • Intended Use
    For cutting work of cardboard, thick paper, carpet, etc.
  • Function 1
    Ideal for craft/DIY work such as cutting of cardboard, thick paper, carpet, etc.
  • Function 2
    Made of Aluminum Die Cast that is Sturdy and Exceptionally Durable.
  • Function 3
    L type blade (18 mm wide) of various companies can be used.
  • Note 1
    This product is an edged tool. Handle with caution.
  • Note 2
    A non-insulated tool. Take care to avoid electric shock.
  • Note 3
    When not in use, please pack blade and store out of the reach of children.
Part Number
SC-8N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 349.06

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    50
  • Height(mm)
    165
  • Depth(mm)
    27
  • Weight(g)
    188
  • Specifications 1
    Stainless Steel Holder
  • Specifications 2
    Diecast Aluminum Grip
  • Specifications 3
    Reliable Japanese Blade
  • Specifications 4
    Automatic Lock Type
  • Specifications 5
    With 4 Replacement Blades
  • Specifications 6
    Compatible Replacement Blades: SK11 Cutter Replacement Blades Large/Commercially Available L Type (18 mm width)
  • Material 1
    Holder: Stainless steel
  • Material 2
    Grip: Aluminum Die Casting
  • Intended Use
    For cutting work of cardboard, thick paper, carpet, etc.
  • Function 1
    Ideal for craft/DIY work such as cutting of cardboard, thick paper, carpet, etc.
  • Function 2
    Made of Aluminum Die Cast that is Sturdy and Exceptionally Durable.
  • Function 3
    L type blade (18 mm wide) of various companies can be used.
  • Note 1
    This product is an edged tool. Handle with caution.
  • Note 2
    A non-insulated tool. Take care to avoid electric shock.
  • Note 3
    When not in use, please pack blade and store out of the reach of children.

Product Description

This cutter knife is a cartridge style that can be equipped with 4 built-in blades so that 4 can be used in succession.
[Features]
· Ideal for DIY work such as cutting cardboard, thick paper, carpet, etc.
[Applications]
· For cutting cardboard, thick paper, carpet, etc.

Specifications of SC-8N

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    50
  • Height(mm)
    165
  • Depth(mm)
    27
  • Weight(g)
    188
  • Specifications 1
    Stainless Steel Holder
  • Specifications 2
    Diecast Aluminum Grip
  • Specifications 3
    Reliable Japanese Blade
  • Specifications 4
    Automatic Lock Type
  • Specifications 5
    With 4 Replacement Blades
  • Specifications 6
    Compatible Replacement Blades: SK11 Cutter Replacement Blades Large/Commercially Available L Type (18 mm width)
  • Material 1
    Holder: Stainless steel
  • Material 2
    Grip: Aluminum Die Casting
  • Intended Use
    For cutting work of cardboard, thick paper, carpet, etc.
  • Function 1
    Ideal for craft/DIY work such as cutting of cardboard, thick paper, carpet, etc.
  • Function 2
    Made of Aluminum Die Cast that is Sturdy and Exceptionally Durable.
  • Function 3
    L type blade (18 mm wide) of various companies can be used.
  • Note 1
    This product is an edged tool. Handle with caution.
  • Note 2
    A non-insulated tool. Take care to avoid electric shock.
  • Note 3
    When not in use, please pack blade and store out of the reach of children.
Part Number
SC-8N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 349.06

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1