(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Saw Cutter, L 3-Piece Set

Mini Saw Cutter, L 3-Piece Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of SMN-SET

  • Product Model
    Special Purpose Cutter
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    42
  • Height(mm)
    160
  • Depth(mm)
    25
  • Weight(g)
    89
  • Specifications 1
    With 1 Japanese Made Cutter Blade
  • Specifications 2
    Screw Lock Type
  • Specifications 3
    Blade Portion Finishing for Woodwork and Routing: Nickel Chrome Plating (Highly Resistant to Rust)
  • Specifications 4
    Blade part: SK-5
  • Intended Use
    Cutting of woodwork, bamboo, plastic, aluminum, brass, and copper. Hollowing and curve cutting in veneer and woodwork.
  • Function 1
    The screw tightens the blade very firmly.
  • Function 2
    L type blade (18 mm) of various companies can be used.
  • Function 3
    Comes in a set of three types of blades for woodworking, grinding, and metalworking, with use chosen according to application.
  • Function 4
    With L type cutter blade 1 pc.
Part Number
SMN-SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 474.97

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Special Purpose Cutter
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    42
  • Height(mm)
    160
  • Depth(mm)
    25
  • Weight(g)
    89
  • Specifications 1
    With 1 Japanese Made Cutter Blade
  • Specifications 2
    Screw Lock Type
  • Specifications 3
    Blade Portion Finishing for Woodwork and Routing: Nickel Chrome Plating (Highly Resistant to Rust)
  • Specifications 4
    Blade part: SK-5
  • Intended Use
    Cutting of woodwork, bamboo, plastic, aluminum, brass, and copper. Hollowing and curve cutting in veneer and woodwork.
  • Function 1
    The screw tightens the blade very firmly.
  • Function 2
    L type blade (18 mm) of various companies can be used.
  • Function 3
    Comes in a set of three types of blades for woodworking, grinding, and metalworking, with use chosen according to application.
  • Function 4
    With L type cutter blade 1 pc.

Product Description

Firmly fixes the blade with screws, enabling secure work.

Specifications of SMN-SET

  • Product Model
    Special Purpose Cutter
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    42
  • Height(mm)
    160
  • Depth(mm)
    25
  • Weight(g)
    89
  • Specifications 1
    With 1 Japanese Made Cutter Blade
  • Specifications 2
    Screw Lock Type
  • Specifications 3
    Blade Portion Finishing for Woodwork and Routing: Nickel Chrome Plating (Highly Resistant to Rust)
  • Specifications 4
    Blade part: SK-5
  • Intended Use
    Cutting of woodwork, bamboo, plastic, aluminum, brass, and copper. Hollowing and curve cutting in veneer and woodwork.
  • Function 1
    The screw tightens the blade very firmly.
  • Function 2
    L type blade (18 mm) of various companies can be used.
  • Function 3
    Comes in a set of three types of blades for woodworking, grinding, and metalworking, with use chosen according to application.
  • Function 4
    With L type cutter blade 1 pc.
Part Number
SMN-SET
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 474.97

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1