(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Riveter & Nutter HR30N

Riveter & Nutter HR30N

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Cannot be used with 4.8 mm stainless steel rivets.
  • If the shaft is not cut, grasp the handle again. After caulking, open the handle up widely and take out the shaft. Lubricate the joint part of the handle from time to time. Remove and clean the jaw from time to time. (Riveter only).

Specifications of HR30N

  • Product Category
    Riveter & Nutter
  • Rivet size is adjustable
    2.4 ~ 4.8
  • Applicable Nut Size
    M4×P0.7 / M5×P0.8
  • Weight(g)
    720
Part Number
HR30N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,455.95

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

This single caulking tool can both caulk and lock nuts.
[Features]
· Enables drilling of the base material to be welded and the part, even if one side of the base material is sealed.
· Can join by setting a blind rivet to the hand riveter and squeezing.
[Applications]
· Tightens parts and base materials and creates nut holes (screw holes) in materials such as thin sheets.

Specifications of HR30N

  • Product Category
    Riveter & Nutter
  • Rivet size is adjustable
    2.4 ~ 4.8
  • Applicable Nut Size
    M4×P0.7 / M5×P0.8
  • Weight(g)
    720
Part Number
HR30N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,455.95

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1