(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shockless hammer (hickory handle)

Shockless hammer (hickory handle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,456.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
800H25
800H30
800H35
800H40
800H45
800H50
800H60
800H70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Head Part Weight
(g)
Mass
(g)

฿ 4,139.00

WHA HAND TOOL 1 Piece(s) 12 Day(s) 25 108 320 200 320

฿ 2,456.88

WHA HAND TOOL 1 Piece(s) 31 Day(s) 30 115 350 300 460

฿ 2,872.99

WHA HAND TOOL 1 Piece(s) 3 Day(s) 35 118 355 400 580

฿ 3,306.42

WHA HAND TOOL 1 Piece(s) 7 Day(s) 40 125 375 500 760

฿ 3,834.87

WHA HAND TOOL 1 Piece(s) 3 Day(s) 45 130 380 650 1000

฿ 4,022.13

WHA HAND TOOL 1 Piece(s) 31 Day(s) 50 135 385 800 1250

฿ 6,711.97

WHA HAND TOOL 1 Piece(s) 31 Day(s) 60 165 420 1400 2000

฿ 8,633.57

WHA HAND TOOL 1 Piece(s) 31 Day(s) 70 165 430 2200 2600

Basic Specifications

  • Product Model
    Shockless Hammer
  • Head Material
    Polyurethane (PU)
  • Handle Material
    Hickory
  • Features 1
    Recoil-less (no-recoil) type hammer that prevents stress to the joints and flesh of the hand caused by hammer impact. The head of the hammer is of a special filling that widely lessens the impact delivered to the hand of the worker. Widely familiar to tool and die manufacturers, machine and gear box assemblers as well as sheet metal and other industries, the special quality and excellence of this hammer will be understood by those who use it.
  • Features 2
    The head of the hammer contains a special filling that prevents impact to the hand. The weight of the hammer head is increased by 25% for more hammering power. Either a hickory wood handle or a steel tube handle can be selected.

Product Description

Shockless hammer with a comparatively soft head (medium hard) made of polyurethane. An easy-grip wooden hickory handle is included to stop slipping. Head can be replaced.

Part Number
800H25
800H30
800H35
800H40
800H45
800H50
800H60
800H70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Head Part Weight
(g)
Mass
(g)

฿ 4,139.00

WHA HAND TOOL 1 Piece(s) 12 Day(s) 25 108 320 200 320

฿ 2,456.88

WHA HAND TOOL 1 Piece(s) 31 Day(s) 30 115 350 300 460

฿ 2,872.99

WHA HAND TOOL 1 Piece(s) 3 Day(s) 35 118 355 400 580

฿ 3,306.42

WHA HAND TOOL 1 Piece(s) 7 Day(s) 40 125 375 500 760

฿ 3,834.87

WHA HAND TOOL 1 Piece(s) 3 Day(s) 45 130 380 650 1000

฿ 4,022.13

WHA HAND TOOL 1 Piece(s) 31 Day(s) 50 135 385 800 1250

฿ 6,711.97

WHA HAND TOOL 1 Piece(s) 31 Day(s) 60 165 420 1400 2000

฿ 8,633.57

WHA HAND TOOL 1 Piece(s) 31 Day(s) 70 165 430 2200 2600

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1