- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Octagonal Short Handle Hammer
Specifications of HSE-1
-
- Head (Diameter)(mm)
- 33
-
- Head (Length)(mm)
- 78
-
- Total Length(mm)
- 168
-
- Head Material
- Carbon Steel S53C for Machine Structures
-
- Handle Material
- Fiberglass / Soft Vinyl Chloride (PVC)
-
- Weight(g)
- 350
-
- Type Details
- Octagon
-
- Intended Use
- For nailing into wood.
-
- Function 1
- The head is completely heat-treated high-grade chrome plated finish.
-
- Function 2
- High-strength glass fiber with superior shock absorbing capability is used in the core of the handle.
-
- Function 3
- Special adhesive used to prevent it from slipping out.
-
- Function 4
- Work efficiency increases because everything fits into the tool bag completely.
-
- Function 5
- The grip is also processed to allow the safety rope to pass through.
-
- Note 1
- Use helmet and goggles while working. Discontinue further work and repair when rattling appears in the head.
-
- Note 2
- Use correctly according to application. Do not use if the handle or grip have become loose. Have it repaired.
-
- Specifications
- The head is finished with chrome plating. Super-dense fiberglass handle. High quality resin grip.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 547.20
|
TOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Head (Diameter)(mm)
- 33
-
- Head (Length)(mm)
- 78
-
- Total Length(mm)
- 168
-
- Head Material
- Carbon Steel S53C for Machine Structures
-
- Handle Material
- Fiberglass / Soft Vinyl Chloride (PVC)
-
- Weight(g)
- 350
-
- Type Details
- Octagon
-
- Intended Use
- For nailing into wood.
-
- Function 1
- The head is completely heat-treated high-grade chrome plated finish.
-
- Function 2
- High-strength glass fiber with superior shock absorbing capability is used in the core of the handle.
-
- Function 3
- Special adhesive used to prevent it from slipping out.
-
- Function 4
- Work efficiency increases because everything fits into the tool bag completely.
-
- Function 5
- The grip is also processed to allow the safety rope to pass through.
-
- Note 1
- Use helmet and goggles while working. Discontinue further work and repair when rattling appears in the head.
-
- Note 2
- Use correctly according to application. Do not use if the handle or grip have become loose. Have it repaired.
-
- Specifications
- The head is finished with chrome plating. Super-dense fiberglass handle. High quality resin grip.
Product Description
This hammer fits well in the hand, making it extremely easy to use.
Specifications of HSE-1
-
- Head (Diameter)(mm)
- 33
-
- Head (Length)(mm)
- 78
-
- Total Length(mm)
- 168
-
- Head Material
- Carbon Steel S53C for Machine Structures
-
- Handle Material
- Fiberglass / Soft Vinyl Chloride (PVC)
-
- Weight(g)
- 350
-
- Type Details
- Octagon
-
- Intended Use
- For nailing into wood.
-
- Function 1
- The head is completely heat-treated high-grade chrome plated finish.
-
- Function 2
- High-strength glass fiber with superior shock absorbing capability is used in the core of the handle.
-
- Function 3
- Special adhesive used to prevent it from slipping out.
-
- Function 4
- Work efficiency increases because everything fits into the tool bag completely.
-
- Function 5
- The grip is also processed to allow the safety rope to pass through.
-
- Note 1
- Use helmet and goggles while working. Discontinue further work and repair when rattling appears in the head.
-
- Note 2
- Use correctly according to application. Do not use if the handle or grip have become loose. Have it repaired.
-
- Specifications
- The head is finished with chrome plating. Super-dense fiberglass handle. High quality resin grip.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 547.20
|
TOOL
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?