(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Work Gennou hammer/Rectangular Mallet

Mini Work Gennou hammer/Rectangular Mallet

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292130950

  • Head (Diameter)(mm)
    12
  • Head (Length)(mm)
    65
  • Total Length(mm)
    210
  • Weight(g)
    100
  • Type Details
    Square Mallet
  • Intended Use
    Workmanship on small items.
  • Function 1
    The handle is a gourd type that's easy to grip.
  • Function 2
    Browned color is used to bring out the texture of the head.
  • Note 1
    Check that the surroundings are safe before beginning work.
  • Note 2
    For safety, always be sure to wear protective glasses.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
Part Number
4977292130950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 574.68

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Head (Diameter)(mm)
    12
  • Head (Length)(mm)
    65
  • Total Length(mm)
    210
  • Weight(g)
    100
  • Type Details
    Square Mallet
  • Intended Use
    Workmanship on small items.
  • Function 1
    The handle is a gourd type that's easy to grip.
  • Function 2
    Browned color is used to bring out the texture of the head.
  • Note 1
    Check that the surroundings are safe before beginning work.
  • Note 2
    For safety, always be sure to wear protective glasses.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.

Product Description

This is a mini size suitable for working with small articles.

Specifications of 4977292130950

  • Head (Diameter)(mm)
    12
  • Head (Length)(mm)
    65
  • Total Length(mm)
    210
  • Weight(g)
    100
  • Type Details
    Square Mallet
  • Intended Use
    Workmanship on small items.
  • Function 1
    The handle is a gourd type that's easy to grip.
  • Function 2
    Browned color is used to bring out the texture of the head.
  • Note 1
    Check that the surroundings are safe before beginning work.
  • Note 2
    For safety, always be sure to wear protective glasses.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
Part Number
4977292130950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 574.68

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1