(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292136259 |
4977292136266 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
---|---|---|---|---|---|---|
฿ 370.81 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 18 | ||
฿ 544.98 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 21 |
A tough glass fiber and reinforced plastic cover.
Part Number |
---|
4977292136259 |
4977292136266 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
---|---|---|---|---|---|---|
฿ 370.81 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 18 | ||
฿ 544.98 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 21 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?