(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Snap Ring Pliers (90° Tip)

Shaft Snap Ring Pliers (90° Tip)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,245.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
Z3401SA3-10
Z3401SA10-25
Z3401SA19-60
Z3401SA40-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Total Length
(mm)
Suitable Ring Sizes
(mm)
Total Length
(Inch)
Weight
(g)

฿ 1,285.12

HAND TOOL 1 Piece(s) 31 Day(s) - 139 3-10 5 90

฿ 1,245.23

HAND TOOL 1 Piece(s) Quote 10 140 10-25 5 90

฿ 1,322.00

HAND TOOL 1 Piece(s) 31 Day(s) - 180 19-60 7 155

฿ 1,463.15

HAND TOOL 1 Piece(s) 31 Day(s) - 225 40-100 9 260

Basic Specifications

  • Product Category
    Pliers
  • Pliers Type
    Snap Ring Pliers
  • Tip Replacement Availability
    Not Included
  • Tip Shape
    90° Angle
  • Material
    Chrome Vanadium Tool Steel
  • Body / Option
    Main Body
  • Features
    The tip has been precisely forged into a cylindrical shape. A tool for the attachment and removal of snap rings to axles.

Product Description

Shaft snap ring pliers with 90° angle in accordance with DIN ISO 5254.

[Features]
· The tip has been forged precisely into a cylindrical shape.
· It is made from chrome vanadium tool steel.
· A tool for the attachment and removal of snap rings to axles

Part Number
Z3401SA3-10
Z3401SA10-25
Z3401SA19-60
Z3401SA40-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Total Length
(mm)
Suitable Ring Sizes
(mm)
Total Length
(Inch)
Weight
(g)

฿ 1,285.12

HAND TOOL 1 Piece(s) 31 Day(s) - 139 3-10 5 90

฿ 1,245.23

HAND TOOL 1 Piece(s) Quote 10 140 10-25 5 90

฿ 1,322.00

HAND TOOL 1 Piece(s) 31 Day(s) - 180 19-60 7 155

฿ 1,463.15

HAND TOOL 1 Piece(s) 31 Day(s) - 225 40-100 9 260

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1