(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Universal Bit Holder

Universal Bit Holder

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2859UBH

  • Overall length (mm)
    162
  • Insertion Angle(Inch)
    1/4
  • Mass(g)
    55
  • Features
    Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The bit holder is made of stainless steel.
  • Specifications
    C6.3, E6.3 Bit Holder
Part Number
2859UBH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 956.32

HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Overall length (mm)
    162
  • Insertion Angle(Inch)
    1/4
  • Mass(g)
    55
  • Features
    Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The bit holder is made of stainless steel.
  • Specifications
    C6.3, E6.3 Bit Holder

Product Description

Replacement blade for TorqueFix® and TorqueVario®.

[Features]
· C6.3, E6.3 bit holder.
· Made of high-grade chrome vanadium steel.
· Fully hardened, with chrome plate finish.
· The bit holder is made of stainless steel

Specifications of 2859UBH

  • Overall length (mm)
    162
  • Insertion Angle(Inch)
    1/4
  • Mass(g)
    55
  • Features
    Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The bit holder is made of stainless steel.
  • Specifications
    C6.3, E6.3 Bit Holder
Part Number
2859UBH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 956.32

HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1