(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Point Replacement Blade for Hexagon Cap Screw

Ball Point Replacement Blade for Hexagon Cap Screw

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 419.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
2859BH1.5
2859BH2.0
2859BH2.5
2859BH3.0
2859BH4.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bit Shank Diameter Maximum Torque vVlue
(Nm)

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 1.5 0.4

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 2 0.9

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 2.5 2.0

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 3 3.8

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 4 8.0

Basic Specifications

  • Product Type
    Bit for Torque Driver
  • Tip Type
    Ball Point Type
  • Bit Individual Product, Set Product
    Single Item
  • Bit Overall Length
    175
  • Bit Quantity
    1
  • Standards for Tip Shape
    Hexagon
  • Shaft Diameter(mm)
    4
  • Maximum Incline Angle(°)
    25
  • Color / Coating
    Red
  • Features
    Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is Wiha chrome top machined.

Product Description

Replacement blade for TorqueFix® and TorqueVario®.

[Features]
· Made of high-grade chrome vanadium steel.
· Fully hardened, with chrome plate finish.
· The tip has undergone Wiha ChromTop processing.
· Red Color Coding

Part Number
2859BH1.5
2859BH2.0
2859BH2.5
2859BH3.0
2859BH4.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bit Shank Diameter Maximum Torque vVlue
(Nm)

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 1.5 0.4

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 2 0.9

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 2.5 2.0

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 3 3.8

฿ 419.12

HAND TOOL 1 Piece(s) 31 Day(s) 4 8.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1