(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torx Plus® Screwdriver (Soft Finish®)

Torx Plus® Screwdriver (Soft Finish®)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 493.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
362IP7
362IP8
362IP10
362IP15
362IP20
362IP25
362IP27
362IP30
362IP40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 493.40

HAND TOOL 1 Piece(s) 3 Day(s) - 60 7IP 3.5 164 23 33

฿ 510.43

HAND TOOL 1 Piece(s) 31 Day(s) - 60 8IP 3.5 164 23 34

฿ 554.58

HAND TOOL 1 Piece(s) 31 Day(s) - 80 10IP 4 191 30 54

฿ 572.86

HAND TOOL 1 Piece(s) Quote 10 80 15IP 4 191 30 54

฿ 605.37

HAND TOOL 1 Piece(s) 31 Day(s) - 100 20IP 4 218 36 57

฿ 625.93

HAND TOOL 1 Piece(s) 31 Day(s) - 100 25IP 4.5 218 36 61

฿ 656.17

HAND TOOL 1 Piece(s) 31 Day(s) - 115 27IP 5.5 233 36 96

฿ 758.67

HAND TOOL 1 Piece(s) 31 Day(s) - 115 30IP 6 233 36 101

฿ 792.53

HAND TOOL 1 Piece(s) 31 Day(s) - 130 40IP 7.0 254 41 134

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated finish. The tip is WIHA chrome top processed type.

Product Description

[Features]
· A Soft Finish handle Torx screwdriver.
· The blade is made of chrome vanadium molybdenum steel.
· It has been quenched with a chrome plated finish.
· ChromTop Processed Tip

Part Number
362IP7
362IP8
362IP10
362IP15
362IP20
362IP25
362IP27
362IP30
362IP40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 493.40

HAND TOOL 1 Piece(s) 3 Day(s) - 60 7IP 3.5 164 23 33

฿ 510.43

HAND TOOL 1 Piece(s) 31 Day(s) - 60 8IP 3.5 164 23 34

฿ 554.58

HAND TOOL 1 Piece(s) 31 Day(s) - 80 10IP 4 191 30 54

฿ 572.86

HAND TOOL 1 Piece(s) Quote 10 80 15IP 4 191 30 54

฿ 605.37

HAND TOOL 1 Piece(s) 31 Day(s) - 100 20IP 4 218 36 57

฿ 625.93

HAND TOOL 1 Piece(s) 31 Day(s) - 100 25IP 4.5 218 36 61

฿ 656.17

HAND TOOL 1 Piece(s) 31 Day(s) - 115 27IP 5.5 233 36 96

฿ 758.67

HAND TOOL 1 Piece(s) 31 Day(s) - 115 30IP 6 233 36 101

฿ 792.53

HAND TOOL 1 Piece(s) 31 Day(s) - 130 40IP 7.0 254 41 134

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1