(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Finish® ESD Torque Screwdriver

Soft Finish® ESD Torque Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 588.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
362ESDT4
362ESDT5
362ESDT6
362ESDT7
362ESDT8
362ESDT9
362ESDT10
362ESDT15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)

฿ 743.23

HAND TOOL 1 Piece(s) 31 Day(s) 60 T4 2.5 164 23

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T5 3.5 164 23

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T6 3.5 164 23

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T7 3.5 164 23

฿ 834.00

HAND TOOL 1 Piece(s) 13 Day(s) 60 T8 3.5 164 23

฿ 615.65

HAND TOOL 1 Piece(s) 31 Day(s) 60 T9 4 171 30

฿ 639.23

HAND TOOL 1 Piece(s) 31 Day(s) 80 T10 4 191 30

฿ 647.74

HAND TOOL 1 Piece(s) 31 Day(s) 80 T15 4 191 30

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    Blade: High-Grade Chrome Vanadium Molybdenum Steel, Whole Body Quenched, Chrome Plated Finish. WIHA Chrome Top Processed Tip. Handle: WIHA, SoftFinish® Multi-Component Handle.
  • Surface Resistance Rate: Handle(Ohm)
    106~109
  • Manufacturing Standards
    IEC 61340-5-1

Product Description

[Features]
· Blade: High grade chrome vanadium molybdenum steel, fully quenched, chrome plated finish.
· The tip has undergone Wiha ChromTop processing.
· Handle: WIHA SoftFinish Multi-Component Handle.
· Surface resistivity 106 to 109 ohms.
· Manufacturing Standard: IEC 61340-5-1

Part Number
362ESDT4
362ESDT5
362ESDT6
362ESDT7
362ESDT8
362ESDT9
362ESDT10
362ESDT15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)

฿ 743.23

HAND TOOL 1 Piece(s) 31 Day(s) 60 T4 2.5 164 23

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T5 3.5 164 23

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T6 3.5 164 23

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T7 3.5 164 23

฿ 834.00

HAND TOOL 1 Piece(s) 13 Day(s) 60 T8 3.5 164 23

฿ 615.65

HAND TOOL 1 Piece(s) 31 Day(s) 60 T9 4 171 30

฿ 639.23

HAND TOOL 1 Piece(s) 31 Day(s) 80 T10 4 191 30

฿ 647.74

HAND TOOL 1 Piece(s) 31 Day(s) 80 T15 4 191 30

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1