(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Screwdriver (Soft Finish®)

Hexagon Screwdriver (Soft Finish®)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 290.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
356H25
356H30
356H40
356H60
356H80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 290.32

HAND TOOL 1 Piece(s) 31 Day(s) 75 2.5 179 23 30

฿ 290.32

HAND TOOL 1 Piece(s) 31 Day(s) 75 3 179 23 32

฿ 313.90

HAND TOOL 1 Piece(s) 31 Day(s) 75 4 186 30 56

฿ 535.53

HAND TOOL 1 Piece(s) 31 Day(s) 100 6 218 36 104

฿ 626.84

HAND TOOL 1 Piece(s) 31 Day(s) 100 8 218 36 136

Basic Specifications

  • Standards for Tip Shape
    Hexagonal
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    Made of chrome vanadium steel. Finished with quenching and chrome plating. Multi-component, attached with Soft Finish® cushion grip handle.

Product Description

[Features]
· Hex driver for socket cap screws.
· Made of chrome vanadium steel.
· It has been quenched with a chrome plated finish.
· Multi-component, attached with Soft Finish film cushion grip handle

Part Number
356H25
356H30
356H40
356H60
356H80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 290.32

HAND TOOL 1 Piece(s) 31 Day(s) 75 2.5 179 23 30

฿ 290.32

HAND TOOL 1 Piece(s) 31 Day(s) 75 3 179 23 32

฿ 313.90

HAND TOOL 1 Piece(s) 31 Day(s) 75 4 186 30 56

฿ 535.53

HAND TOOL 1 Piece(s) 31 Day(s) 100 6 218 36 104

฿ 626.84

HAND TOOL 1 Piece(s) 31 Day(s) 100 8 218 36 136

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1