(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Finish® ESD Stubby Flathead Screwdriver

Soft Finish® ESD Stubby Flathead Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of 302ESDSBS40

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    81
  • Grip Max. Diameter(mm)
    34
  • Features
    Blade: High-Grade Chrome Vanadium Molybdenum Steel, Whole Body Quenched, Chrome Plated Finish. WIHA Chrome Top Processed Tip. Handle: WIHA, SoftFinish® Multi-Component Handle.
  • Surface Resistance Rate: Handle(Ohm)
    106~109
  • Manufacturing Standards
    IEC 61340-5-1
Part Number
302ESDSBS40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 609.00

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    81
  • Grip Max. Diameter(mm)
    34
  • Features
    Blade: High-Grade Chrome Vanadium Molybdenum Steel, Whole Body Quenched, Chrome Plated Finish. WIHA Chrome Top Processed Tip. Handle: WIHA, SoftFinish® Multi-Component Handle.
  • Surface Resistance Rate: Handle(Ohm)
    106~109
  • Manufacturing Standards
    IEC 61340-5-1

Product Description

[Features]
· A Soft Finish® ESD anti-static stubby flathead screwdriver.
· Blade: High grade chrome vanadium molybdenum steel, fully quenched, chrome plated finish.
· The tip has undergone Wiha ChromTop processing.
· Handle: WIHA SoftFinish Multi-Component Handle.
· Surface resistivity 106 to 109 ohms.
· Manufacturing Standard: IEC 61340-5-1

Specifications of 302ESDSBS40

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4
  • Shaft Length L (mm)
    25
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    81
  • Grip Max. Diameter(mm)
    34
  • Features
    Blade: High-Grade Chrome Vanadium Molybdenum Steel, Whole Body Quenched, Chrome Plated Finish. WIHA Chrome Top Processed Tip. Handle: WIHA, SoftFinish® Multi-Component Handle.
  • Surface Resistance Rate: Handle(Ohm)
    106~109
  • Manufacturing Standards
    IEC 61340-5-1
Part Number
302ESDSBS40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 609.00

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1