(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
302ESDS25 |
302ESDS30 |
302ESDS40 |
302ESDS55 |
302ESDS65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size, Slotted (-) Blade Width (mm) B1 | Shaft Length L (mm) | Tip Size, Slotted (-) Blade Thickness (mm) B2 | Shaft Diameter / Shaft Width (mm) |
Total Length L1 (mm) |
Grip Max. Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 452.99 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 2.5 | 75 | 0.4 | 2.5 | 179 | 23 | ||
฿ 503.78 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 3 | 100 | 0.5 | 3 | 204 | 23 | ||
฿ 571.51 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 4 | 100 | 0.8 | 4 | 211 | 30 | ||
฿ 821.86 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 5.5 | 125 | 1 | 5.5 | 236 | 30 | ||
฿ 944.00 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 6.5 | 150 | 1.2 | 6 | 268 | 36 |
[Features]
· A Soft Finish® ESD anti-static flathead screwdriver.
· Blade: High grade chrome vanadium molybdenum steel, fully quenched, chrome plated finish.
· The tip has undergone Wiha ChromTop processing.
· Handle: WIHA SoftFinish Multi-Component Handle.
· Surface resistivity 106 to 109 ohms.
· Manufacturing Standard: IEC 61340-5-1
Part Number |
---|
302ESDS25 |
302ESDS30 |
302ESDS40 |
302ESDS55 |
302ESDS65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size, Slotted (-) Blade Width (mm) B1 | Shaft Length L (mm) | Tip Size, Slotted (-) Blade Thickness (mm) B2 | Shaft Diameter / Shaft Width (mm) |
Total Length L1 (mm) |
Grip Max. Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 452.99 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 2.5 | 75 | 0.4 | 2.5 | 179 | 23 | ||
฿ 503.78 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 3 | 100 | 0.5 | 3 | 204 | 23 | ||
฿ 571.51 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 4 | 100 | 0.8 | 4 | 211 | 30 | ||
฿ 821.86 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 5.5 | 125 | 1 | 5.5 | 236 | 30 | ||
฿ 944.00 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | 6.5 | 150 | 1.2 | 6 | 268 | 36 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?