(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

System 6 double headed blade (for torx screws)

System 6 double headed blade (for torx screws)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 564.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
284T6-8
284T7-9
284T10-15
284T20-25
284T30-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape 2

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T6/T8

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T7/T9

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T10/T25

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T20/T25

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T30/T40

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Diameter / Shaft Width(mm)
    6
  • Total Length L1(mm)
    150
  • Features
    Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The edge is precision Wiha chrome top machined.

Product Description

[Features]
· System 6 double headed blade for Torx screws.
· Made of high-grade chrome vanadium molybdenum steel.
· Fully hardened, with chrome plate finish.
· Tips Treated with Precise Wiha ChromTop Process

Part Number
284T6-8
284T7-9
284T10-15
284T20-25
284T30-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape 2

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T6/T8

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T7/T9

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T10/T25

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T20/T25

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) T30/T40

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1