(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
284P1-S40 |
284P3-S65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size Plus (+) | Tip Size, Slotted (-) Blade Width (mm) B1 | Tip Size, Slotted (-) Blade Thickness (mm) B2 |
---|---|---|---|---|---|---|---|---|
฿ 564.86 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 1 | 4 | 0.8 | ||
฿ 564.86 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 3 | 6.5 | 1.2 |
[Features]
· System 6, double headed combination blade for Phillips and flathead screws.
· Made of high-grade chrome vanadium molybdenum steel.
· Fully hardened, with chrome plate finish.
· Tips Treated with Precise Wiha ChromTop Process
Part Number |
---|
284P1-S40 |
284P3-S65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size Plus (+) | Tip Size, Slotted (-) Blade Width (mm) B1 | Tip Size, Slotted (-) Blade Thickness (mm) B2 |
---|---|---|---|---|---|---|---|---|
฿ 564.86 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 1 | 4 | 0.8 | ||
฿ 564.86 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | No. 3 | 6.5 | 1.2 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?