- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
System 6 dual head combination blade (ball point hexagonal, hexagon)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
(Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) |
|
฿ 564.86
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
4 |
|
฿ 564.86
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
6 |
|
฿ 564.86
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
2.5 |
Basic Specifications
-
- Standards for Tip Shape
- Ball Point
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Angle
-
- Magnet
- None
-
- Tip Shape
- Hexagon
-
- Shaft Diameter / Shaft Width(mm)
- 6
-
- Total Length L1(mm)
- 150
-
- Features
- Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The ball point portion is inclined 25°.
-
- Maximum Incline Angle(°)
- 25
Product Description
[Features]
· System 6 double headed combination blade for ball point hex type and hex type.
· Made of high-grade chrome vanadium molybdenum steel.
· Fully hardened, with chrome plate finish.
· Can be used with the ballpoint portion tilted 25°
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
(Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) |
|
฿ 564.86
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
4 |
|
฿ 564.86
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
6 |
|
฿ 564.86
|
HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
2.5 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?